Adaptor Frame For Din-Base, UAF
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Adaptor Frame For Din-Base, UAF
This DIN-base adaptor, together with the UMPS DIN base, allow modular polyester wall mounted enclosures to be installed outdoors, making it possible to install cables channelled underground quicker.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: Enclosure and adaptor frame are anchored on to the DIN-base.
- Material: Glass fibre reinforced polyester.
- Finish: RAL 7035.
- Delivery: 1 piece with mounting accessories.
Specifications
| Color | Light Gray | 
| Color Code | RAL 7035 | 
| Material | Reinforced Polyester | 
| Finish | Smooth | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.