Flexible Plastic Conduit Clamp with Plug
        
        Hover to magnify image or click to enlarge
      
        Flexible Plastic Conduit Clamp with Plug
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Push-in installation of conduit
 - Flexible clamping design accommodates multiple conduit sizes using one clamp
 - Tool-free push-in installation after hole has been drilled into the concrete or brick
 - Low profile allows for installations in tight spaces
 - Non-flame propagating per IEC 61386-25
 - Passed 650°C glowing/hot-wire wire test per EN 60695-2
 - Halogen free
 - UV-stabilized
 
Specifications
Catalog
Certifications
        IEC CB, USA cert 
      
      
              
          English
        
      
          
      IEC 61389-25 IEC6138-1
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.