Varistar CP 19" Swing Frame Trim
Hover to magnify image or click to enlarge
Varistar CP 19" Swing Frame Trim
Varistar CP swing frame provides optimum space usage inside the rack. The swing frames come with handles.
Details
Resources
Features
- Includes handle and cut-out for cable eyes
- To cover the gap between swing frame and cabinet upright for 800 mm wide cabinets
- Maximum swing bracket: 120 or 160
- For swing frame with load-carrying capacity 150 kg, a stop is recommended for security reasons
- Locking no. 333
- Spare key for DIN semi-profile cylinder
Specifications
| Product Type | Cabinet/Rack Frame |
| Material | Steel |
| Works With | Varistar CP |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.