PXI/ PXIe Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type System Number of Slots 8 Type Desktop Backplane Type PXI Express, 4 Link Configuration Data Transfer PCIe Gen2 (1) PCIe Gen3 Power per Slot 50W Input Voltage AC 100 – 240 Airflow Direction Bottom to Rear Rack Height 4U Power Supply Type Open Frame Power Supply Included Yes Rear I/O No Complies With PXISA PXI-5 R1.1 Filter1Filter applied: 1Category: PXI/ PXIeView All Filters (1) SubcategoriesPXIeDetails