EuropacPRO Side Panel, Type L, Light
Hover to magnify image or click to enlarge
EuropacPRO Side Panel, Type L, Light
Side Panel, L shaped version with integrated 19" bracket, no shielding.
Details
Resources
Features
- Side panel with integrated 19" bracket
Specifications
| Material | Aluminum |
| Product Family | EuropacPRO |
| Finish | Passivated |
| Product Type | Side Panel |
| Works With | Subracks |
| Type | Type L |
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.