EuropacPRO Side Panel, Type F, Flexible
Hover to magnify image or click to enlarge
EuropacPRO Side Panel, Type F, Flexible
Details
Resources
Features
- Flat side panel for separate screw-mountable 19" bracket
- Versions for EMC sealing (stainless steel or textile) side panels type F, 19" bracket, corner profile, EMC sealing, wall mounting, side panel linking, handles, panel fitting
Specifications
| Material | Aluminum |
| Product Family | EuropacPRO |
| Finish | Passivated |
| Product Type | Side Panel |
| Works With | Subracks |
| Type | Type F |
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.