Skip to main content
Please Select Your Country/Language Preferences

microtca4 filler modules Hover to magnify image or click to enlarge

Air Baffle for AMC Filler Modules

Filler Modules with air baffles and push-pull handle direct airflow to slots with AdvancedMC modules to ensure a proper cooling. The air baffle consists of a fixed and a movable part to adjust the air flow through the slot in a range of 60 to 80 %.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Type AdvancedMC Filler Module
Product Type Air Baffle
Material Aluminum
Product Family MicroTCA
Works With Systems
Data Copied
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.