19" Cable Ducting
Filter by
Filter applied:
1
Clear filters
- Product Type
- Product Family
- Type
- Works With
- Rack Height
- Material
- Color
- Height
- Mounting
- Color Code
- Finish
- EMC Shielding
- Rack Width
- Width
- Depth
- Front Finish
- Rear Finish
Filter applied: 1
Products | 9 results (24 items)

19" Cable Ducting With Brush Strip
Brush strips through which insulated electrical cables pass, generally conductors carrying high currents.

Cable Ducting for Novastar and Eurorack
Cover the opening on shortened doors or rear panels.

Horizontal Cable Channel Earthing Kit
Cables carrying high voltage current may effect other cables in the bundle and hence electronics in the rack. The earting of the cable channel ensures that such mishaps are protected

Vertical Cable Channel Earthing Kit
Cables carrying high voltage current may effect other cables in the bundle and hence electronics in the rack. The earting of the cable channel ensures that such mishaps are protected

Cable Channel
Cable ducting in side and rear cabinet areas and mounting on cabinet uprights, depth members or C-profiles.

19" Distribution Panel, Cat 6
19" distribution panel for 24 times Cat6 patch cables.

19" Cable Ducting
19" unit for easy and effective cable management.

19" Cable Ducting and Cable Through Ducting
Cable ducting apparatus for smart cable management.

Snap in Cable Management Finger Kit
This server rack cable management finger kit helps ensure you keep your data and network wire cables neat and tidy, removing any excess cable clutter.