Hazardous Area Control Panel
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Hazardous Area Control Panel
nVent RAYCHEM multi-circuit heat trace control panels are designed, manufactured, tested and certified in-house. This brings design flexibility and assured quality. Based on nVent HOFFMAN stainless steel enclosures, they are configured with RAYCHEM heat trace controllers, solid-state relays and a user interface. Circuit ratings go up to 63 Amps / 690 Vac. The entire panel is ATEX/IECEx certified for Zone 2 hazardous area, is weatherproof and can be winterized to -60°C. Seemless integration with existing RAYCHEM control systems and optional wireless connectivity can reduce overall cost of ownership.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Reduced total installation cost through optimal C&M architecture by space savings in substation, reduced cabling infrastructure, lower panel cost versus traditional Zone-1 (Ex-d) panels and higher loads (63A) leading to longer circuits and flexibility in design
- Quality assured and faster delivery due to In-house design, manufacturing, quality control, logistics and In-house certification
- Operational efficiency and reduced total operating cost by easier field monitoring (via touch screen), easier access inside panel (versus Zone 1 panel).
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.