Electrical Earth Bar
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Provides a convenient, single-point grounding and bonding location
 - Busbars with disconnect links allow for convenient testing of the earth termination system
 - High conductivity, hard drawn, electrolytic tough pitch copper per EN 13601
 - Includes halogen-free polyamide insulators, stainless steel (EN 1.4401) hardware and mounting brackets
 - Custom bars can be designed and manufactured to customer specifications
 
Specifications
| Material | Copper | 
| Complies With | IEC® EN 62561-1:2017 Class H | 
Brochure
Installation Manual / Instruction Sheet
Certifications
        DoC, ERICO, EEB 
      
      
              
          English
        
      
          
      EN IEC 62561-1:2017
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.