P9 Position Coupler, Plain
        
        Hover to magnify image or click to enlarge
      
        P9 Position Coupler, Plain
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
          
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
              
              
              
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Designed to splice the same diameter bars
 - Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
 
Specifications
| Finish | Plain | 
| Material | Steel | 
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 | 
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Test Report
Certifications
        IAPMO®-UES ER-0129
      
      
              
          English
        
      
          
      ICC-ES AC133
    
      
        LA City Approval ER-0129
      
      
              
          English
        
      
          
      IAPMO-UES ICC-ES AC133
    
      
        LA City Approval ER-0129
      
      
              
          English
        
      
          
      ICC-ES AC133
    
      
        DCL DCL CL 17020509
      
      
              
          English
        
      
          
      ISO 15835-1
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.