Depth Adjustment Kit, UPD
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Depth Adjustment Kit, UPD
These mounting plate fixation brackets makes it possible to position the mounting plate at the desired depth within the wall mounted enclosure for maximum flexibility.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: To provide depth adjusment for the mounting plate and other accessories in steps of 12.5 mm.
- Material: Galvanized steel.
- Delivery: 4 brackets, four depth profiles and mounting accessories.
- Mounting plate can be adjusted in depth
- Allows for the mounting plate to be fitted at the depth required by the equipment, e.g. for when equipment needs to be flush with the external or inner door
Specifications
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.