nVent CADDY Cat CM Double J-Hook
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Cat CM Double J-Hook
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
 - System offers a convenient pathway for wires and cables
 - Double J-Hooks can be mounted vertically along the same drop rod to create a tree configuration
 - Allows addition of cables even when fixed flush to overhead decking
 - Specially designed double J-Hook has large-diameter, rounded support surfaces
 - Rounded edges help prevent over-bending and kinking of cables
 - Ideal for retrofit applications where cable runs need to be routed around existing building infrastructure
 - Compliant with NEC® and ANSI®/TIA structured cabling systems standards
 
Specifications
Brochure
Certifications
        cUL DWMU7.E165703
      
      
      
          
      CAN/CSA C22.2 No. 18.4-04
    
      
        UL DWMU.E165703
      
      
      
          
      ANSI/UL 2239
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.