Light Duty Expansion Anchor


Light Duty Expansion Anchor
Details
Application images
Resources
CAD
Video
Features
- Ideal for use with fire rated clips and clamps
- Fire resistance class R30-R120 for design of anchorages under exposure to fire
- ETA assessed for anchoring in cracked and non-cracked concrete
Specifications
Extract from Permissible Service Conditions of ETA-09/0313 | |||
Multiple use for non-structural applications | |||
Part Number | Cracked Concrete C20/25 | Non-Cracked Concrete C20/25 | Standard Embedment Depth |
SCMND | 1.4 kN | 1.4 kN | 45 mm |
Brochure
Catalog
Flyer
Certifications


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.