Lateral Telescoping Brace Assembly
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Lateral Telescoping Brace Assembly
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
  
  
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Complete, out of the box assembly is compatible with both steel (IPS) and CPVC piping
- Telescoping brace member eliminates the need to cut pipe, minimizing waste and allowing one person to effectively complete the installation
- Easy "push-to-install" nVent CADDY Rod Lock feature allows the V-bolt to assemble quickly, and helps eliminate the risk of compressing CPVC pipe
- Length of telescoping lateral brace is fixed by installing the included self-drilling screw
- Electrogalvanized coating throughout the entire assembly provides superior corrosion resistance, and eliminates the risk of exposing CPVC pipe to any harmful oils or residue
- Designed to reduce the installation time of a complete brace by up to 80%
- Design allows center loading of brace on the service pipe
- Meets requirements of NFPA® 13
- FM® Specification Tested
- Certified chemically compatible with CPVC piping systems
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
| Finish | Electrogalvanized | 
| Material | Steel | 
| Vertical Distance from Structure to Pipe Centerline Based on 45° Brace Angle | ||||
| Part Number | Pipe Size | |||
| 1" | 2" | 3" | 4" | |
| CSBT1 | 25.4 cm - 33 cm | 25.4 cm - 33 cm | 28 cm - 35.6 cm | 28 cm - 35.6 cm | 
| CSBT2 | 30.5 cm - 56 cm | 30.5 cm - 58.4 cm | 33 cm - 58.4 cm | 33 cm - 61 cm | 
| UL Lateral Loads (Listed for Sway Braces) | ||||||
| Part Number | Nominal Pipe Size | Sch 10/Sch 40 Service Pipe | Bull Moose Eddy-Flow Service Pipe | Wheatland Mega-Flow Service Pipe | Youngstown Tube Fire-Flo Service Pipe | CPVC Pipe | 
| CSBT1 CSBT2 | 1" | 3025 N | N/A | N/A | N/A | 3025 N | 
| 1-1/4" | 3025 N | 3025 N | 3025 N | N/A | 3025 N | |
| 1-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 2-1/2" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 3" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
| 4" | 3025 N | 3025 N | 3025 N | 3025 N | 3025 N | |
Installation Manual / Instruction Sheet
Certifications
        FM Approved, CSBT CSBT_COC
      
      
              
          English
        
      
          
      FM 1950-2013
    
      
        cUL VGMY7.EX3956
      
      
              
          English
        
      
          
      ULC/ORD-C203A
    
      
        cUL VGMY7.EX3956
      
      
      
          
      ULC/ORD-C203A
    
      
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Specific. Tested CSBT
      
      
              
          English
        
      
          
      ANSI/FM 1950
    
      
        FM Specific. Tested CSBT
      
      
              
          English
        
      
          
      FM 1950
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.