Skip to main content
Please Select Your Country/Language Preferences

Print
gleneagles hotel case study

Efficient and Easy to Install Spa Solution

Efficient and Easy to Install Spa Solution

Gleneagles Hotel Destination Spa

Gleneagles, Scotland, UK

Challenge:  

The project at this world famous hotel stipulated a quick turnaround time of 6 months from design to commissioning. Comfort heating was to be installed surrounding the pool, communal areas and treatment rooms, without impacting the height of the floor. 

Solution: 

Ultra-thin nVent RAYCHEM T2QuickNet mats were laid directly in the tile adhesive, offering maximum efficiency with virtually no impact on floor height. Mats with power outputs of both 90 W/m² and 160 W/m² were selected, to suit the specific requirements of the area to be heated. The QuickNet mats are simply rolled out, allowing a quick and easy installation within the set deadline.