ProLine Heavy-Duty Swing-Out Rack Frame
Zum Vergrößern über das Bild fahren oder klicken
ProLine Heavy-Duty Swing-Out Rack Frame
Heavy-Duty Swing-Out Rack Frame allows 19-in. rack equipment to pivot out of the enclosure frame for better accessibility. The frames mount on hinges capable of 120-degree rotation. Mounting supports and swing-out frame can be located deeper into the frame using grid system straps. Deeper mounting affects the degree of opening of swing-out frame. Mounting supports for an 800-mm wide enclosure frame permit you to either center the rack-mounting frame or position it right or left. The frame can also pivot from either the left or the right for maximum flexibility.
Details
Ressourcen
Merkmale
- Swing-out mounting supports mount to inside of frame at any vertical location; flexibility to select any model size equal to or shorter in height (i.e. use of 1400mm rack frame in 2000mm high enclosure)
- Spring-loaded pivot post makes installation easy
- Rack Frames are available for 600-, 700- and 800-mm wide enclosure frames
- Swing-Out Rack Frames can also be installed in right, left or both bays of 1200-mm wide frames using center uprights
- Furnished with hinges, two quarter-turn latches and mounting hardware
- Complies with ANSI/EIA RS-310-D rack-mounting standards
- Maximum equipment load is 300 lb. (136 kg)
- Mounting holes accommodate either English or metric cage nuts, which are ordered separately
- Swing-Out Rack Frame assemblies are supplied with mounting supports
- Hinges that provide 170-degree rotation are optional
- RAL 7035 textured light-gray polyester powder paint
Spezifikationen
- Warnung
- nVent-Produkte müssen in Übereinstimmung mit den Produktinformationsblättern und dem Schulungsmaterial von nVent installiert und verwendet werden. Informationsblätter sind verfügbar unter www.nVent.com sowie bei Ihrem nVent-Kundendienstvertreter. Unsachgemäße Installation, Missbrauch, Fehlanwendung oder andere Handlungen im Widerspruch zu den Anweisungen und Warnungen von nVent können zu Fehlfunktionen, Anlagenschäden, schwerer Körperverletzung sowie zum Tod führen und/oder haben die Annullierung der Garantie zur Folge.