Cable Runway Center Support Kit


Cable Runway Center Support Kit
The Cable Runway Center Support Kit is a threaded rod and bracket that supports the center of ladder rack from a ceiling. The kit includes a heavy-duty ladder rack cross member, two mounting brackets, two #12-24 screws, a 5/8-inch threaded rod, a protected sleeve and four 5/8-inch nuts. Supports should be used at least every 5 feet (1.5 m).
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Features
- The Cable Runway Center Support Kit is a threaded rod and bracket that supports the center of ladder rack from a ceiling
- The kit includes a heavy-duty ladder rack cross member, two mounting brackets, two #12-24 screws, a 5/8-inch threaded rod, a protected sleeve and four 5/8-inch nuts
- Supports should be used at least every 5 feet (1.5 m)
Specifications
3D Step
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.