Grounding Applications for Railway Properties
nVent ERICO Cadweld applications for railway properties utilize the nVent ERICO Cadweld Plus F80 and the nVent ERICO Cadweld F80 welding material alloys. nVent ERICO Cadweld exothermically welded connections are engineered to provide a permanent, molecular bond that will not loosen or corrode, enabling connection of dissimilar materials. The connections are designed to perform for the life of the conductor and/or installation. The nVent ERICO Cadweld connection has a current carrying capacity equal to or greater than that of the conductor and will withstand repeated fault currents without failing during operation. Once completed, installers can clearly ensure quality by visually inspecting the new connection.
Filter anvendt: 1
Underkategorier
Produkter | 14 resultater (333 elementer)

Cable to Cable, Rail

nVent ERICO Cadweld One Shot for Rail, Cable to Cable

Cable to Ground Rod or Other Rounds, Rail

nVent ERICO Cadweld One Shot for Rail, Cable to Ground Rod

Cable to Lug or Busbar, Rail

Cable to Rail

Cable to Rebar, Rail

Cable to Steel, Rail

Cable to Cable to Cable, Rail

Busbar to Busbar, Rail

Lug or Busbar to Steel, Rail