Produkter | 49 resultater (198 elementer)

Ground Rod Driver Replacement Insert
For use with the EGRD Ground Rod Driver.

Mechanical Lightning Event Counter
Mechanical Lightning Event Counter to record number of lightning strikes.

Rail Drill Machine, Four-Cycle Gas-Powered

Lightning Card Holder

Rail Drill Machine, Replacement Handle For SBM-V

SBPM/SBPML High Performance Hollow Core Rail Drill Bit, Powder Metal
Drill bit designed for high speed rail drilling applications.

Crimping Compression Tool Die, Type M4
Crimping compression tool die suitable for cable lugs and connectors with crimping width of 0.67".

Crimping Compression Tool, Hydraulic
Hand hydraulic crimping compression tool that provides a high level of force for use on conductor sizes up to 600 kcmil stranded.

Lightning Card Reader

Rail Drill Machine, Replacement Wheel Axle for Above-Rail Clamping Device

SSB Double Cutting Twist Type Rail Drill Bit

Lightning Event Counter with Remote Monitoring
Lightning Event Counter with Remote Monitoring to record number of lightning strikes.