Plastic Clamps and Clips
Filter anvendt: 1
Produkter | 21 resultater (43 elementer)

Push-In Insert for Concrete
Innovatieve concrete structural attachment range for the plastic conduit clamps and clips, designed to install with the push of a thumb in a 6mm-diameter hole.

Plastic Conduit Clip
Innovative range of clips for quick installation of plastic conduits on a variety of structures thanks to its snap-together design compatible with many different structural attachments.

Push-In Insert
Innovatieveplastic anchor for concrete, designed to install with the push of a thumb in a 6mm-diameter hole. For installation of lights, cable trunkings, electrical boxes and smoke detectors.

Single Cable Bracket with Plug
Ready-to-use, single cable bracket for concrete, designed to install with the push of a thumb in a 6mm-diameter hole.

Double Cable Bracket with Plug
Ready-to-use, double cable bracket for concrete, designed to install with the push of a thumb in a 6mm-diameter hole.

Connecting Plate for Nail Gun
Innovatieve concrete structural attachment for the plastic conduit clamps and clips, designed for direct fastening with the most popular gas and battery-actuated nail guns on the market.

Flexible Plastic Conduit and Pipe Clamp
Innovative range of multi-size clamps for quick installation of plastic conduits on a variety of structures thanks to its snap-together design compatible with many different structural attachments.

Double Cable Bracket for Nail Gun
Ready-to-use, double cable bracket for direct fastening onto concrete. Compatible with the most popular gas and battery-actuated nail guns on the market for a safer installation.

Push-In Insert for Sheet Metal
Innovatieve push-in structural attachment for the plastic conduit clamps and clips, designed to install by hand in any 6 to 8mm diameter hole on sheet metal or other fasteners.

Cable Holder with Plug
Ready-to-use, non-continuous, single cable support for concrete, designed to be installed with the push of a thumb in a 6mm-diameter hole.

Twist-In Insert for Perforated Cable Tray
Innovatieve twist-in structural attachment for the plastic conduit clamps and clips, designed to install by hand in slots of perforated cable tray.

Double Cable Holder with Plug
Ready-to-use, non-continuous, double cable support for concrete, designed to installed with the push of a thumb in a 6mm-diameter hole.