nVent CADDY Rod Lock Bottom-Mount Duct Bracket
        
        Hover to magnify image or click to enlarge
      
        nVent CADDY Rod Lock Bottom-Mount Duct Bracket
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                            Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                                      
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Ideal for modular assembly – allows attachment of brackets to sections of duct while safely on the ground
 - Slotted holes in bracket allow for horizontal adjustment of the bracket relative to the duct
 - Easy "push-to-install" design allows installers to simply push the threaded rod through the mounting hole, instantly holding it in position
 - Ready to use out of the box and eliminates the need for cutting and preparing sections of strut, angle iron, or strap
 - Integrated adjustment nut enables fine tuning the system height up or down
 - Lock nut can be finger tightened, locking the rod in place
 - Extremely useful in tight spaces where wrenches are difficult to use
 - Includes self-tapping sheet metal screws to attach bracket to duct
 
Specifications
Brochure
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
        SMACNA Duct Brackets
      
      
              
          English
        
      
          
      HVAC‐DCS 3rd edition, Chapter 5, Tables 5‐1 and 5‐1M
    
      

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.