The nVent CADDY Cat HP J-Hook System is an advanced, non-continuous pathway support solution for today’s high-performance cabling systems. Highly engineered features help ensure a stable and secure installation that complies with industry codes and standards for high-performance cables.
The nVent CADDY Cat HP System is an ideal compliment to using nVent CADDY WBT Performance Cable Tray, ladder rack, or similar continuous supports. It provides total installed cost benefits compared to other product solutions. This versatile system accommodates a wide range of attachment methods and is available as individual J-Hooks, pre-built nVent CADDY Cat HP assemblies and multi-tiered trees, as well as interchangeable nVent CADDY Cat HP components. The nVent CADDY Cat HP J-Hook System provides the perfect combination of performance, time savings and versatility required by today’s datacom and electrical contractors.
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Requires no screws, rivets or special tools for assembly
- Provides superior fill capacity and load rating over most other non-continuous cable support alternatives
- Offers a variety of attachment methods
- Engineered to accommodate future emerging data cables
- Recyclable and is produced with up to 80% recycled steel
- Complies with EN 50174-2
Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
The nVent CADDY Cat HP J-Hook System creates the ideal combination of performance, time savings and versatility desired by modern datacom and electrical contractors.
Looking for the Improved nVent CADDY Cat HP J-Hook System with our Versa-Mount Technology?
Click below to see the same great product offering, with new benefits.
Filter applied: 1
Subcategories
Products | 40 results (159 items)

nVent CADDY Cat HP J-Hook Tree, Ceiling Mount

nVent CADDY Cat HP J-Hook with T-Grid Clip

nVent CADDY Cat HP J-Hook with C Purlin Clip

nVent CADDY Cat HP J-Hook Clip to Universal Pedestal Clamp

nVent CADDY Cat HP Extended Angle Bracket

nVent CADDY Cat HP J-Hook Clip to BC200 Beam Clamp, Swivel

nVent CADDY Cat HP J-Hook Angle Bracket

nVent CADDY Cat HP J-Hook with BC200 Beam Clamp, Swivel

nVent CADDY Cat HP J-Hook Clip to Z Purlin Clip, Swivel

nVent CADDY Cat HP Wire Retainer

nVent CADDY Cat HP J-Hook with Nail Gun Bracket