nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box
Hover to magnify image or click to enlarge
nVent CADDY All-in-One Between-Stud Without Mud Ring, Multi-Box
Details
Application images
Resources
CAD
Features
- Comes with multiple boxes pre-assembled for side by side power and data applications
- Provides the flexibility to add a mud ring for non-standard drywall thicknesses
- Box remains fixed in place when mud ring is removed
- Pre-bent tabs on support bracket help to quickly square assembly to stud
- Center marks provide easy height positioning
- Includes multiple knockouts on each side of the box
- Works with standard US and Canadian mud rings
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Certifications
cUL QAZR7.E255437
CSA-C22.2 No. 18.2
UL QAZR.E255437
UL 2269
cUL QCIT7.E257326
English
CAN/CSA-C22.2 No. 18.1-04
cUL QCIT7.E257326
CAN/CSA-C22.2 No. 18.1-04
UL QCIT.E257326
English
ANSI/UL 514A
UL QCIT.E257326
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.