Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket
Hover to magnify image or click to enlarge
Low Voltage Mounting Plate for Heavy Duty Telescoping Bracket
Details
Application images
Resources
CAD
Related Products
Features
- Provides a bracket for mounting low voltage Class 2 communication outlets
- Snap-on installation to Heavy Duty Telescoping Bracket allows for easy positioning along bracket
- Can also be mounted directly to metal or wood studs
- Use with Box Eliminator Conduit Support (MPCB1220) to eliminate box when datacom cables are run in conduit
- Access holes provide means of securing cables
- Includes locking tab to secure plate to bracket before final securement
- Patent Pending
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Installation Manual / Instruction Sheet
Certifications
cUL QAZR7.E255437
CSA-C22.2 No. 18.2
UL QAZR.E255437
UL 2269
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.