Flat Rigid Box Support
Hover to magnify image or click to enlarge
Flat Rigid Box Support
The nVent CADDY FB16 Flat Rigid Box Support is rigid and completely flat with no offset, providing flexibility and strength within the stud wall. Regardless of the mud ring combination you're planning for, the FB16 bracket is able to accommodate and provide a mounting option. Because it is designed completely flat, you have multiple configuration options, limiting SKUs needed on a job, saving time. As part of the comprehensive line of nVent CADDY In-Wall products, the FB16 bracket delivers versatility and efficiency.
Details
Application images
Resources
CAD
Features
- Created from one single piece of steel with no offset resulting in a completely flat bracket
- Accepts any mud ring shape in either vertical or horizontal orientation
- Extruded holes allow mounting of mud rings for both power and data applications
- Stamped with A- and B-side markings that allow mounting for all box types and configurations – no need for removal of screws – simply flip and it’s ready to use
Specifications
Data Sheet
Installation Manual / Instruction Sheet
Certifications
UL QCRV.E165702
English
ANSI/UL 514A
UL QCRV.E165702
ANSI/UL 514A
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.