Skip to main content
Please Select Your Country/Language Preferences

PH3227.jpg image Hover to magnify image or click to enlarge

510 nVent CADDY EZ Riser, Steel, EG, 10" Pipe, 10.75" OD

Catalog#: 5101000EG

The 510 nVent CADDY EZ Riser is a quick-closing pipe clamp, ideal for supporting vertical steel pipe where space is available. Ready-to-use out of the box, this solution has slotted holes to simplify assembly and eliminate loose hardware. Due to the serrated washer-head design, installers can easily assemble the EZ Riser with just a single tool.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy