Skip to main content
Please Select Your Country/Language Preferences

CADDY Octagon Box TB430CFB Hover to magnify image or click to enlarge

Adjustable Depth Octagon Fire Alarm Box with Mounting Plate

The nVent CADDY Adjustable Depth Octagon Fire Alarm Box with Mounting Plate provides a versatile electrical solution for in-wall and between-stud applications. This product series can be installed for hard deck and T-Grid luminaire settings. The innovative flexible mud ring design saves time and labor by addressing the challenges of accommodating various drywall configurations.

Acting as an adjustable mud ring, this feature allows the depth to be adjusted by two screws—which proves to be crucial when an electrical box is fixed to a stationary fixture or to accommodate thicker drywall. When attached to a stationary fixture, the box remains fixed while the depth adjustment feature moves in and out to accommodate to multiple thicknesses of drywall.

For stud spacing above 17 inches, combine the nVent CADDY Adjustable Depth Octagon Box with Mounting Plate Rail and the nVent CADDY Heavy Duty Telescoping Bracket to achieve luminaire rating.

Read more Read less
  • UL
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Data Copied
Metric   |   Imperial
UL Listed for Fixture and Luminaire Support
Application Sub-Application Span Load Rail Required
Ceiling T-Grid 9"-25" 50 lb No
Ceiling Overhead Hard Deck 9"-17" 50 lb No
Ceiling Overhead Hard Deck 17"-25" 50 lb Yes
In-Wall - 9"-17" 10 lb No
In-Wall - 17"-25" 10 lb Yes

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy