125 Weldable Insulation Shield
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        125 Weldable Insulation Shield
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
    
  
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                    
Features
- Distributes load of pipe evenly to eliminate or reduce insulation compression, and risk of crushing at the hanger point
- Conforms with Federal Specification WW-H-171 (Type 41), Manufacturers Standardization Society ANSI®/MSS SP58 (Type 40)
Specifications
| Finish | Pregalvanized | 
| Material | Steel | 
| Insulation Shield Sizing Chart for Iron Pipe | ||||||||||
| Nominal Iron Pipe Size | Insulation Thickness | |||||||||
| 1/2" | 3/4" | 1" | 1 1/2" | 2" | 2 1/2" | 3" | 3 1/2" | 4" | ||
| 1/2" | 2" | 2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - | |
| 3/4" | 2" | 2 1/2" | 2 1/2" | 3 1/2" | 5" | 6" | 8" | - | - | |
| 1" | 2" | 2 1/2" | 3" | 4" | 5" | 6" | 8" | - | - | |
| 1 1/4" | 2 1/2" | 3" | 3" | 5" | 5" | 6" | 8" | - | - | |
| 1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" | 6" | 8" | 8" | - | - | |
| 2" | 3" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | - | |
| 2 1/2" | 3 1/2" | 4" | 5" | 6" | 8" | 8" | 10" | 10" | - | |
| 3" | 4" | 5" | 5" | 8" | 8" | 10" | 10" | 10" | 12" | |
| 3 1/2" | 5" | 5" | 6" | 8" | 8" | 10" | 10" | 12" | 12" | |
| 4" | 5" | 6" | 6" | 8" | 8" | 10" | 10" | 12" | 12" | |
| 5" | 6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | |
| 6" | 8" | 8" | 8" | 10" | 10" | 12" | 12" | - | - | |
| 8" | 10" | 10" | 10" | 12" | 12" | - | - | - | - | |
| 10" | 12" | 12" | 12" | - | - | - | - | - | - | |
| Insulation Shield Sizing Chart for Copper Tubing | ||||
| Nominal Copper Tube Size | Insulation Thickness | |||
| 1/2" | 3/4" | 1" | 1 1/2" | |
| 1/2" | 1 1/2" | 1 1/2" | 2 1/2" | 3 1/2" | 
| 3/4" | 2" | 2" | 2 1/2" | 3 1/2" | 
| 7/8" | 2" | 2 1/2" | 3" | 3 1/2" | 
| 1" | 2" | 2 1/2" | 3" | 3 1/2" | 
| 1 1/4" | 2" | 2 1/2" | 3" | 4" | 
| 1 1/2" | 2 1/2" | 3" | 3 1/2" | 5" | 
| 2" | 3" | 3 1/2" | 4" | 5" | 
| 2 1/2" | 3 1/2" | 4" | 4" | 5" | 
| 3" | 4" | 5" | 5" | 6" | 
| 3 1/2" | 5" | 5" | 6" | 6" | 
| 4" | 5" | 5" | 8" | 8" | 
| 5" | 6" | 6" | 8" | 8" | 
| 6" | 8" | 8" | 10" | 10" | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
            