Products | 170 results (696 items)
NGC-30 Series, MONI-RMC Remote Base Module
A NGC-30 base module for digital input and relay output signals.
920 Series, SSR Switch Interface Component
A switch interface for solid state relays (SSR) in the nVent RAYCHEM 920 Series control and monitoring systems.
MI Series Inconel 600 HIQ Heating Cable
For freeze protection and process temperature maintenance applications requiring high power output (to 300 W/m) and exposure temperatures (to 700 °C). Suitable for hazardous areas.
Core Sealer, Cold-Applied
Replacement cold-applied, heating cable core sealer kit suitable for hazardous areas.
XPI-F Series Heating Cable, Low Temperature, 4 J
XPI-F for long line applications, freeze protection and low process temperature maintenance (-60 ⁰C to +90 ⁰C, 4 J impact resistance). Suitable for hazardous areas.
920 Series, Operator Console
A simple interface to make the 920 Series controller easy to program and operate.
AutoMatrix Power Connection Kit
Copper-free aluminum power connection kit, for single or dual heating cable entry.
MI Series Bare Copper Heating Cable
For low temperature maintenance applications such as long pipeline heating, condensation prevention and ramp heating. Power outputs to 20 W/ft (65 W/m) and exposure temperatures to 392 °F/200 °C.
Universal Connection Kit for PI Cables
Universal under-insulation connection kit for polymer insulated (PI) heating cables. Suitable for hazardous areas.
MONI-PT100-EXE-SENSOR RTD Sensor for Hazardous Areas
PT100 sensor for accurate temperature sensing in hazardous areas, without enclosure.