Products | 170 results (696 items)
NGC-20 Controller
A field-mounted local electronic temperature controller with central monitoring capabilities.
RTD-4AL RTD Sensor Assembly
Pipe mounted RTD for accurate temperature sensing (–100 °F to 900 °F) in non-hazardous and hazardous areas. Approved for CID2 locations.
Raystat EX-02 Mechanical Thermostat
Mechanical thermostat for surface sensing temperature control in temperature maintenance or pipe freeze protection applications. Suitable for hazardous areas.
Low-Profile Splice Kit
Cold-applied, low profile splice suitable for hazardous areas.
Low-Profile End Seal Kit
Cold-applied, low profile end seal suitable for hazardous areas.
End Seal, Heat Shrink
Hot-applied under-insulation end-seal kits. Suitable for hazardous areas.
E507S-LS Mechanical Thermostat
For mechanical surface sensing temperature control in pipe freeze protection applications. Suitable for hazardous locations. Single pole switch.
AMC-1A Mechanical Thermostat
For mechanical ambient sensing temperature control in pipe freeze protection temperature applications.
Warning Label
For identifying heat traced pipes and tanks.
MI Series SS321 HSQ Heating Cable
For freeze protection and process temperature maintenance requiring high power output (to 150 W/m) and exposure temperatures (to 700 °C) with high corrosion resistance. Suitable for hazardous areas.