MSPO PDU, 2U, 60A(48A)NA/63A Int, 208V NA, 230V Int, 1P, 4 CB, 12 Locking Combo
MSPO PDU, 2U, 60A(48A)NA/63A Int, 208V NA, 230V Int, 1P, 4 CB, 12 Locking Combo
目录编号: EN6383
The Advantage Series Outlet Metered, Outlet Switched PDU family offers energy metering with advanced power and environmental monitoring options and remote outlet on/off switching. Comprehensive monitoring at the input phase, circuit breaker, and individual outlet levels offers advanced alerts of potential overloads. Billing-grade metering provides accurate power consumption data for energy use optimization. The hot-swappable network management controller features Gigabit and redundant ethernet communication with advanced support for external environmental sensors and rack security access solutions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
其他产品详情
技术参数
产品属性
其他产品详情
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。