MI PDU, 2U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)4-in-1
MI PDU, 2U, 60A(48A)NA/63A Int, 380-415V, 3P Wye, 12 CB, (18)4-in-1
目录编号: EN1960
The Advantage Series Input Metered PDU family offers energy metering with advanced power and environmental monitoring options. Comprehensive monitoring at both the input phase and circuit breaker levels offers advanced alerts of potential overloads. Billing-grade metering provides accurate power consumption data for energy use optimization. The hot-swappable network management controller features Gigabit and redundant ethernet communication with advanced support for external environmental sensors and rack security access solutions.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
详情
资源
其他产品详情
技术参数
产品属性
其他产品详情
- 警告
- 应仅根据 nVent 的产品说明书与培训材料安装并使用 nVent 的产品。可访问 www.nvent.com 获取说明书,或者向您的 nVent 客服代表索取。错误安装、使用不当、滥用或未能完全遵守 nVent 的说明与警告,可能会造成产品故障、财产损失、严重的人身伤害及死亡和/或使得保修服务无效。