Varistar Server Cabinet, RAL 9003, Side-by-Side
Hover to magnify image or click to enlarge
Varistar Server Cabinet, RAL 9003, Side-by-Side
Server rack for high static load requirements, completely assembled and grounded including side by side kits powder coated in white.
Details
Resources
Features
- Static load-carrying capacity up to 1600 kg
- Ingress protection class IP 20
- Installation of different servers possible
- Server cabinet with perforated doors, airflow rate 78 %
- RAL 9003 (white)
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.