Novastar Cabinet With Glazed Door and Rear Panel
Hover to magnify image or click to enlarge
Novastar Cabinet With Glazed Door and Rear Panel
Aluminum frame cabinets with attractive design, ideally suited for general electronics, test and measurement, audio/video and broadcasting applications.
Details
Resources
Features
- Type of protection IP 20
- Cabinet width only 553 mm
- Flush cladding parts
- All uprights (front and rear) with 19" cut‐outs
- Bolted, die-cast frame with Al extrusions
- With glass door (smoke grey) and rear panel
Specifications
| Material | Aluminum; Steel |
| Frame Material | Aluminum |
| Product Type | Cabinet |
| Complies With | IEC 60529; IEC 60297-3-100 |
| Protection Rating | IP20 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.