Inpac Front Panel, Bottom-Hinged


Inpac Front Panel, Bottom-Hinged
The bottom hinged front panel can be combined with the Inpac cases.
Details
Resources
Features
- The bottom hinged front panel can be combined with the Inpac cases
Specifications
Depth | 2.5mm |
Material | Aluminum |
Finish | Anodized |
Accessory Type | Front panel |
Product Type | Front Panel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.