Horizontal Rail, Rear, Center, Type VT
Hover to magnify image or click to enlarge
Horizontal Rail, Rear, Center, Type VT
The horizontal rail, center, type VT enables direct assembly of a backplane.
Details
Resources
Features
- For direct backplane mounting
- Aluminum extrusion, anodized surface, conductive contact surface, without HP markings
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Subracks; Cases |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO |
| Product Type | Horizontal Rail |
| Type | Type VT |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.