Skip to main content

Please Select Your Country/Language Preferences

horizontal rail Hover to magnify image or click to enlarge

Horizontal Rail, Rear, Center, Type ST, Standard

The horizontal rail, center, type ST enables the isolated assembly of a backplane. The isolation is done by an insulation strip.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Material Aluminum
Finish Anodized
Works With Subracks; Cases
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO
Product Type Horizontal Rail
Type Type ST
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.