Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
Hover to magnify image or click to enlarge
Horizontal Rail, Rear, Center, Type MZ, With Z-Rail
The horizontal rail, center, type MZ enables the use of DIN connectors in accordance with EN 60603-2.
Details
Resources
Features
- For directly mounting connectors complying with EN 60603 (DIN 41612)
- Aluminum extrusion, anodized surface, conductive contact surface, without printed markings
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Works With | Subracks; Cases |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO |
| Product Type | Horizontal Rail |
| Type | Type MZ |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.