Frame Type Plug-In Unit Kit, Plain Cover, 1 Connector
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Kit, Plain Cover, 1 Connector
Frame type plug-in unit, non-shielded, plain covers, rear panel with cutout for one connector.
Details
Resources
Features
- Rear panel with cut-out for single connector (conforms to EN 60603, DIN 41612, construction types: B, C, D, F, H, Q, R, S)
- Extruded side panels right and left, with grooves for insertion of a printed circuit board (standard board position is on the left only)
- Plain cover plates
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Type | Cassette |
| Type | Frame Type Plug-in Units PRO |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.