Frame Type Plug-In Unit Cover Plate, With Perforation
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Cover Plate, With Perforation
Cover plate for frame-type plug-in units, with perforation guarantee an air flow rate by approx. 65%. The plate is inserted into a groove of the side Panel.
Details
Resources
Features
- Air flow rate in perforated area approx. 65 %
- Cover plate is inserted top and bottom between the side Panels
- PCB only possible in slot 1
Specifications
| Material | Aluminum |
| Works With | Cassettes |
| Product Type | Cover |
| Type | Cover Plate, Perforated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.