, CRG
Hover to magnify image or click to enlarge
, CRG
The roof plate with gland plate openings allow for easy cable entry in the field. Standard alternative solutions are available, which means that gland plates best suited for the application at hand can be used.
Details
Benefits
Resources
Accessories
Features
- Description: Roof plate with gland plates for cable entry.
- Material: 1.5 mm steel plate.
- Finish: RAL 7035 structured powder coating.
- Pack quantity: 1 piece with gland plates, gaskets and mounting accessories.
- Standard alternative solutions give customers the flexibility to use a gland plate that best suits the application, reducing labour time as machining is not required
- The protection degree of the enclosure is maintained when the gland plate are mounted
- Standard off the shelf wall mounted enclosure gland plates with different cabling options, are available as replacements
- Roof plate with gland plates for cable entry
- One piece with gland plates, gaskets and mounting accessories
Specifications
| Thickness | 0.06in |
| Thickness | 1.5mm |
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.