, DPM


, DPM
This glazed partial door creates a practical solution for a computer screen to be mounted within an enclosure. The door keeps the computer screen safe from theft and environmental hazards.
Details
Benefits
Resources
Accessories
Features
- Description: For monitor size 14"-21". Used in combination with the hinged keyboard tray DPK, allows the installation of a PC in any floor standing enclosures. The remaining space will be filled with top and bottom panels DPC and partial doors DP.
- Material: 1.75 mm steel plate, viewing area: 4 mm safety glass.
- Finish: RAL 7035 structured powder coating.
- Protection: Complies with IP 44.
- Pack quantity: 1 door with hinges and double-bit 3 mm lock.
- Mounting requirements: To be used in combination with keyboard tray DPK. Recommended in combination with CDH to avoid a gap between the above/below panels.
Specifications
Color | Light Gray |
Material | Mild Steel |
Finish | Powder Coated |
Color Code | RAL 7035 |
Руководство по установке / Инструкция
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.