Skip to main content
Please Select Your Country/Language Preferences

EMC Exhaust filter Hover to magnify image or click to enlarge

,, EFAE

This EMC vertical exhaust filter, EFAE, with a IP 54 protection degree, is easy to install thanks to its click-in feature. Unnecessary downtime is avoided, since water and dust are prevented from entering the enclosure through the filter. EMC performance is maintained on an EMC enclosure with this filter.

Read more Read less

Industry Standards

cRUus_UL

CE UKCA

EAC

Read more Read less Print This Page
Details

Features

Specifications

Filter Efficiency 90%
Protection Rating IP54
Material Plastic
Finish Polished
Data Copied
Metric   |   Imperial
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.