Elbow 90-Degree Feed-Through Stainless Steel
Hover to magnify image or click to enlarge
Elbow 90-Degree Feed-Through Stainless Steel
Feed-Through Stainless Steel 90-Degree Elbows are for continuous runs with 90-degree turns. Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications.
Details
Resources
Features
- Feed-Through Stainless Steel 90-Degree Elbows are for continuous runs with 90-degree turns
- Connects to other wireway sections and fittings and protects wires and cables in frequently hosed down, very wet or highly corrosive applications
Specifications
| Finish | No. 2B |
| Material | Stainless Steel 304 |
Руководство по установке / Инструкция
Сертификация регулирующего органа
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.