Cable Entry Gland Plate Connected Locking, CCFLO
Hover to magnify image or click to enlarge
Cable Entry Gland Plate Connected Locking, CCFLO
Optional locking frames ensure that grommets cannot be pushed outwards without the use of tools.
Industry Standards
UL 508A Component Recognized; File No. E61997
UL94 V-0 Flammability
Details
Resources
Features
- Optional halogen-free and silicone locking elements
- Grommets cannot be pushed out without using tools
- Adds additional strain relief. Ensures UL-certification on CCFO cable entry
- Optional locking elements to be used on CCFO
- The locking elements ensures that the grommets cannot be pushed out without using tools
- CCFLO needs to be used together with CCFO to maintain UL-certification
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.