IP 44, UPVD
Hover to magnify image or click to enlarge
IP 44, UPVD
These air vents allow air to be circulated inside the enclosure, minimising the risk for water condensation, while maintaining the IP44 protection degree.
Details
Benefits
Resources
Accessories
Features
- Description: For ventilating the enclosures. Can be concealed if mounted on the inside panel of the double walled corner. Machining is required (hole 34.9 mm diameter).
- Material: Polyester.
- Protection degree: IP 44.
- Pack quantity: 2 pieces.
Specifications
Руководство по установке / Инструкция
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.