Electrical Earth Bar, Bare, 14 Connections, 0 Number of Disconnects, 850 mm
Hover to magnify image or click to enlarge
Electrical Earth Bar, Bare, 14 Connections, 0 Number of Disconnects, 850 mm
Catalog#: EEB14C506D0A
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
Features
- Provides a convenient, single-point grounding and bonding location
- Busbars with disconnect links allow for convenient testing of the earth termination system
- High conductivity, hard drawn, electrolytic tough pitch copper per EN 13601
- Includes halogen-free polyamide insulators, stainless steel (EN 1.4401) hardware and mounting brackets
- Custom bars can be designed and manufactured to customer specifications
Specifications
PRODUCT ATTRIBUTES
Брошюра
Каталог
Руководство по установке / Инструкция
Certifications
DoC, ERICO, EEB
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.