CTRI Cantilever Arm for Cable Tray


CTRI Cantilever Arm for Cable Tray
Details
Application images
Resources
Related Products
Features
- Cable tray type
- Welded on flat mounting plate
Specifications
Finish | Hot-Dip Galvanized |
Material | Сталь |
Thickness (T) | 0.06" |
D | 0.24" |
C | 1.18" |
Thickness (T) | 1.5 mm |
B | 1.69" |
A | 2.11" |
D | 6 mm |
X | 14 x 27 mm |
C | 30 mm |
B | 43 mm |
A | 53.5 mm |
Брошюра
Certifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.