Varistar CP Cabinet Frame, Seismic
Hover to magnify image or click to enlarge
Varistar CP Cabinet Frame, Seismic
Welded, steel enclosure engineered specifically to protect equipment in areas with seismic activity and satisfy Bellcore Zore 4 requirements.
Details
Resources
Features
- St, 1.5 mm, zinc-plated, finish: powder-coated
- Earthquake resistance to Bellcore Zone 4
- Welded seismic frame with strengthening brackets, RAL 7021
- Dynamic load-carrying capacity 250 kg to IEC 61587‐2
Specifications
| Dynamic Load | 250kg |
| Static Load | 1600kg |
| Product Type | Cabinet/Rack Frame |
| Frame Material | Сталь |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.